Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

180X180_GKP-en_pr.jpg

GKP-S8M
Wireless LED keypads

Description

This GKP-S8M wireless LED keypad, with sounder and TAG reader, is designed with the user in mind. Its large keys offer simple code entering with push button sound. A unique feature of the GKP-S8M is the keypad lighting – this makes entering the PIN code easy, even in the darkest corners.

Features

  • up to 10 users
  • Built-in siren 92dBA (3m)
  • Lighted keys
  • Four LEDs for status
  • Two CR123 batteries
  • 175.5 x 112.5 x 25 mm

Product Documentation


Title   Size Date
Data Sheets
Domonial Wireless Security System Datasheet 211.42 KB 25/05/16
Other Resources
Domonial Poster 1.14 MB 02/12/15
Ordering Information

Part No. Description
GKP-S8M Wireless LED keypad with sounder and TAG reader

View the Video

Product Search

Search by product name

 

360° Experience

360° Experience

More Information

View the presentation