Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

EXT-ANTENNA-1

EXT-ANTENNA-1
External antenna kit for Domonial

Description

External antenna kit for Domonial
The RF external antenna allows the RF range of the Domonial panel to be extended to areas in which there is poor radio reception, such as a cellar or an adjacent room separated from the panel by a reinforced concrete wall or floor, a garage or a pool house, which is beyond the panel’s radio range, a small retail warehouse.

Features

  • Directional device
  • Can be installed from 5m to 60m of the panel.
  • Compatible from Domonial 7
  • Designed for the RG178 cable with F connectors (male) on each side (not supplied)
  • Size : 245x178x55mm

Product Documentation


Title   Size Date
Data Sheets
Domonial Wireless Security System Datasheet 211.42 KB 25/05/16
Other Resources
Domonial Poster 1.14 MB 02/12/15
Ordering Information

Part No. Description
EXT-ANTENNA-1 External antenna kit for Domonial

Product Search

Search by product name

 

More Information

View the presentation