Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
A guide from Honeywell Security
Galaxy Software Updates
Customer Product Information Bulletins
Warranty Information

C264-D-E1
Galaxy Dimension GD-264 control panel with PSTN Dialler

Description

Galaxy Dimension GD-264 control panel is a complete security solution, detecting intrusion and providing door control for mid to large installations. It has a PSTN Dialler and can be wired, wireless or both.

Features

  • Up to 264 zones
  • Up to 64 doors controlled
  • Protecting up to 32 groups
  • Up to 1000 users
  • Users can be managed automatically and remotely in up to 5 Galaxy panels with WIN-PAK for Galaxy
  • Events can be identified instantly using realistic floorplans with WIN-PAK for Galaxy.
  • Up to 67 weekly schedules available
  • Up to 32 yearly holiday schedules
  • Door access controlled by access templates and group set status
  • Areas behind a door can be unset automatically via card reader
  • Access event log with 1000 events recorded in panel (separate intruder log)
  • GPRS, Ethernet, PSTN, USB communications options
  • Groups can be set via door control readers
  • Evacuation control will allow doors to unlock in the event of fire
  • Up to 32 audio verification channels
  • Multi-language interface
  • The Galaxy Dimension range has been independently tested and is compliant to EN50131-3:2009, EN50131-6:2008, PD6662:2010
  • Compatible with all wiegand readers
  • Up to 8 wireless interface modules (RF portals)
  • Up to 192 wireless zones
  • Up to 100 key fobs
  • Full bi-directional agile routing (patented technology)
  • Full range of wired and wireless intrusion and environmental detectors

Product Documentation


Title   Size Date
Data Sheets
Galaxy Dimension Datasheet 1.86 MB 17/12/15
WIN-PAK for Galaxy Datasheet 276.77 KB 15/12/15
Other Resources
Galaxy Dimension Architecture Chart 571.21 KB 17/12/15
Ordering Information

Part No. Description
C264-D-E1 Galaxy Dimension GD-264 control panel with PSTN Dialler
C264-D-E1-TCPR1 Galaxy Dimension GD-264 control panel with PSTN Dialler and TouchCenter Prox (CP042-00)
C264-D-E1-TCKP1 Galaxy Dimension GD-264 control panel with PSTN Dialler and TouchCenter (CP041-00)

Product Search

Search by product name

 

Download Mobile Apps