Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Readers, Cards and Accessories

Offering superb reliability and ease of installation, OmniClass™ readers are available in multiple sizes and read ranges. Supporting biometric profiles and multiple applications on each card simultaneously, they can retro-fit any Wiegand output readers. The cost effective 2kb OmniClass smart card is suitable for access control applications. As smart cards can also store data for other applications, (cashless vending), the 16kb OmniClass credentials become suitable for campuses and other facilities where a single card is issued.

OmniProx™ is a range of 125 kHz HID® compatible proximity readers and credentials. All OmniProx readers (except the OP90) include three bezels: black, charcoal grey and ivory and are potted for both indoor and outdoor applications. For locations that require a proximity reader able to withstand vandal-prone environments, the OP90 vandal resistant readers come standard in a zinc die-cast metal housing. The OmniProx Credentials are compatible with OmniProx readers and other HID Prox compatible proximity and multi technology readers.

Cards and Credentials
Honeywell offers a comprehensive selection of credentials to fit any application. Credentials are delivered sequentially numbered and programmed accordingly for easy implementation in the access control system. From basic proximity technology to the more advanced smart card solutions, these credentials complement the range of readers.




OmniClass™ 2.0 - Contactless Smart Card Readers

OmniClass™ Credentials - Credentials for Contactless Smart Card Readers

OmniProx™ Series - Proximity Card Readers

OmniProx™ Credentials - Proximity Cards for OmniProx and HID Prox Compatible readers

Pro Series - Stand-Alone Proximity Access Reader/Controller

PR-PROX-PNT - Stand-Alone Proximity Access Reader/Controller

iClass Biometric Reader - Fingerprint verification reader

HandKey™ - Hand Geometry Readers

Product Search

Search by product name