Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search
Press Releases
  Back
01.04.2016
Honeywell introduces new affordable, high-quality IP cameras to its Performance Series IP Family

PRODUCT NAME:
Honeywell Performance Series IP Cameras

APPLICABLE CATEGORIES:
Video Surveillance, IP Cameras

DESCRIPTION:
Honeywell has expanded its Performance Series IP Family to include a new range of affordable, high-quality IP cameras that are easy to install, use and maintain. The range introduces seven new IP cameras in dome, ball, and bullet design, perfect for commercial settings such as office buildings, retail stores, and warehouses. Select cameras from the new collection use Motorized Focal Zoom technology, which auto-focuses the lens after zoom operation. This allows the installer to fine-tune camera focus and field-of-view off the ladder, making install easy and saving labour costs. Additionally, each camera captures crisp, clear images with high-resolution pixel detail, and offers correct object-aspect ratio to avoid on-screen distortion. The cameras can be used immediately with Honeywell’s Performance Series Embedded NVRs upon installation, and are backed by Honeywell’s unparalleled customer support.

WEBSITE:
honeywell.com/security/uk

Contact:
Media Contact: Jo Vause
Honeywell Security & Fire
+44 (0) 1928 754 023
jo.vause@honeywell.com



  Back Back to top