The NEW RF Portal wireless system expander module enables a total wireless
offering for Honeywell’s Galaxy Dimension and G2 intruder alarm systems,
making wireless possible for all types and sizes of installations.
There can be up to eight RF portals in an installation which coupled with
unique bidirectional radio and agile routing technologies, ensures that
the wireless sensors and the control panel can talk to each other using
the strongest available signal path.
Features:
Bi-directional wireless interface
Up to 8 RF portals can be used on Galaxy Dimension
up to 2 RF portals can be used on G2
Supports both Alpha and V2 protocol wireless sensors
Up to 196 wireless zones
Unlike the RF RIO, wireless programming stored in the panel and can be
accessed using the Remote Servicing Suite (RSS)
Detectors can be programmed via the Remote Servicing Suite before being
sent to site
Up to 100 key fobs
Full bi-directional agile routing (patented technology)
Full range of intrusion and environmental detectors
Compliant to EN50131-1 security grade 2, Environmental Class II