Product Matrix
Customer Product Information Bulletins
5882
Ordering Information
Product Literature
Wireless receiver
Features:
Voltage : 12VDC
Current : 60mA (nominal), 85mA (peak)
Frequecy : 868,250MHz
Range : 60m nominal indoors from wireless transmitters
Temp. Range : 0°C to 50°C
Humidity : Up to 85% relative humidity
Size : 188x112x37mm
Ordering Information
Back to Top
Part No.
Description
5882
Wireless receiver
2022-524
868MHz for 58xx series preipherals
Product Literature
Back to Top
Keyfobs & Sensors Wireless Alpha/GY Range Datasheet
Download
Product Search
Search by product name