Viewguard DUAL AM

 Ordering Information  Product Literature

ViewGuard DUAL

Viewguard DUAL:
Mirror optic dual motion sensor with Anti-Masking

Features:

  • Range: 15m x 15m (Selectable to 15, 13, 11 & 8m)
  • Micro processor controlled
  • Current 6.6 mA @ 12VDC
  • Infrared light guide antimasking
  • Memory
  • Operating temperature: -10°C to 55°C.
  • Tamper switch
  • Dimensions (h x w x d): 158 x 64 x 48mm
  • EN50131-1 Security Grade 3, Environmental Class II


Ordering Information   Back to Top

Part No.  Description 

033450
(for UK only)
Viewguard DUAL: Mirror optic dual motion sensor with Anti-Masking, X-band microwave frequency 10,587GHz
033440
(for countries outside the UK)
Viewguard DUAL: Mirror optic dual motion sensor with Anti-Masking, X-band microwave frequency 9,35GHz


Product Literature   Back to Top

Download   
Product Search