Viewguard PIR AM

 Ordering Information  Product Literature

ViewGuard PIR

Viewguard PIR AM
Mirror optic PIR motion sensor with anti-masking

 

Features:

  • Range: 15m x 15m (Selectable to 15, 13, 11 & 8m)
  • Infrared light guide anti-masking
  • Optional mirror up to 50m
  • Micro processor controlled
  • Current 0,6 mA @ 12VDC
  • Memory
  • Operating temperature: -10°C to 55°C
  • Cover and pry-off tamper switch
  • Dimensions (h x w x d): 130 x 64 x 48mm
  • EN50131-1 Security Grade 3, Environmental Class II


Ordering Information   Back to Top

Part No.  Description 

Viewguard PIR AM
Mirror optic PIR motion sensor with anti-masking


Product Literature   Back to Top

Download   
Product Search