VIPER-GLX

 Ordering Information  Product Literature

Viper GLX ASIC controlled Shock Sensor, Switch selectable patented Double Knock and Remote LED reset options

Key features include:

  • Dual sensitivity control, auto reset of relay contacts
  • First to alarm option (Viper GLX only)
  • Integral door contact (Viper GLX with contacts only)
  • Switch selectable patented Double Knock
  • Remote LED reset options
  • Dual sensitivity control, auto reset of relay contacts
  • Walk Test facility LED can be controlled remotely
  • 5mA quiescent
  • Coverage: nominally 2.5m radius
  • Sensitivity individually adjustable
  • PD6662, EN50131-1 Security Grade 3, Environmental Class II
  • Dimensions (h x w x d): 85 x 25 x 23mm


Ordering Information   Back to Top

Part No.  Description 

PC.09000.20 VIPER GLX (WHITE)
PC.09000.50 VIPER GLX (BROWN) 
PC.09003.20 VIPER GL (WHITE)
PC.09003.50 VIPER GL (BROWN)
PC.09004.20 VIPER GLX + Door Contact (WHITE)
PC.09004.50 VIPER GLX + Door Contact (BROWN) 
PC.06138.00 VIPER CAL.TOOL (VIPER LOGO)
PC.07840.00 V-BOX (EURO/GL/GLX)


Product Literature   Back to Top

Download   
Product Search