The IS215TCE is an entry level passive infrared motion sensor ideal sensor for residential and light commercial applications. This sensor is designed to fully comply with EN50131-1 and TS50131-2-2 Grade 2, Class II.
Features:
Compact size
Look-down zone
Power requirements : 8,5~15,4V DC, 16mA @ 12VDC
Tamper switch
Dimensions : 86x60x38mm (h x w x d)
Range : 12m x 12 m
Dual-slope temperature compensation
EN50131-1 Security Grade 2, Environmental Class II