EMPS50

 Ordering Information

EMPS504 wire magnetic contact including tamper loop

Features:

  • Overhead door style
  • Available colour: Grey
  • Switch Dimensions (h x w x d): 48 x 105 x 9.5mm
  • Magnet Dimensions (h x w x d): 38 x 89 x 38mm
  • Gap distance 55mm
  • Die cast aluminium housing
  • EN50131-1 Security Grade 2, Environmental Class II, housing


Ordering Information   Back to Top

Part Number Description   

EMPS50 4 wire magnetic contact including tamper loop


Product Literature   Back to Top
Product Search