|
|
FG1625TAS |
 |
 |
|
|
 |
 |
 |
FlexGuard® Glassbreak detector with selectable sensitivity
Mount anywhere, surface mount design, suitable for all glass types
Key features include:
-
Power requirements : 6~18V DC, 12mA @ 12VDC
-
Tamper switch
-
Compatible with the FG-701 Breakglass simulator
-
Dimensions (h x w x d): 98 x 62 x 21.8mm
-
Range: 7.6m - 360° (adjustable range up to 7.6m)
-
PD6662, EN50131-1 Security Grade 3, Environmental Class II
|
|
|
|
|
 |
|
|
|