FlexGuard® Glassbreak Detector The new FG1615T
Glassbreak Detector uses the latest technology to provide faster response and
increased false alarm immunity. The FG1615T is designed to allow fast and easy
installation. Optimum operation can be quickly verified using the FG-701
Glassbreak Simulator.
Features:
Selectable sensitivity, mount anywhere, surface mount design, all glass
types.
Range: 4.6m maximum, omnidirectional no minimum range
Tamper switch
Compatible with the FG701 Breakglass simulator
Power requirements: 6 ~ 18 VDC, 12 mA typical @ 12 VDC
Dimensions (h x w x d): 98 x 62 x 21.8mm
PD6662, EN50131-1 Security Grade 2, Environmental Class II