DT-7435EU

 Ordering Information  Product Literature

The fully-featured DUAL TECĀ® DT-7435EU motion sensor achieves reliable protection (with pet immunity for up to 18 kg) and improved false alarm immunity through DualCoreā„¢ signal processing. K-Band microwave technology and Uniform Sensitivity Optics ensure optimum performance.

Features

  • Reliable Detection with 18 kg Animal Immunity
    The combination of DualCore signal processing, Uniform Sensitivity Optics and KBand technology, provides installers with both quality detection and the ability to ignore pets or other animals up to 18 kg.
  • Advanced DualCore Signal Processing
    DualCore signal processing analyzes PIR and microwave signals through the microcontroller. It supports a multitude of advanced functions, including Concurrent Diagnostics, Digital Fluorescent Light Interference Filter, Digital Adaptive Microwave Threshold, adaptive baselines, and Bi-Directional Temperature Compensation.
  • Superb Detection Through K-Band Technology
    K-Band microwave technology delivers sharp detection without holes or weak spots. The custom made source offers pattern shaping to fill the protected area with a broad, balloon-shaped pattern which matches the PIR pattern. It also offers pattern containment to reduce the penetration of microwave energy through walls.
  • Uniform Sensitivity Optics
    The custom-designed Fresnel lens provides the same sensitivity for human targets at the edge of the pattern as exists directly in front of the sensor, giving the DT-7435EU consistent coverage throughout the protected area.
  • Digital Adaptive Microwave Thresholds
    The DT-7435EU digitally adjusts its thresholds to account for room disturbances such as ceiling fans and other repetitive moving objects which are not intrusion events. The result is excellent false alarm immunity even in "active" rooms.
  • Concurrent Diagnostics
    Optimum performance and reliability are assured through comprehensive diagnostics that do not compromise detection during testing. In addition to performing a full selftest upon power-up, microwave supervision is performed continuously; PIR supervision is performed once every hour. Temperature compensation is monitored and updated every 30 seconds.

 


Ordering Information   Back to Top

Part No.  Description 

DT-7435EU DUAL TEC Pet Immune Motion Sensor


Product Literature   Back to Top

Download   
Product Search