Product Matrix
Customer Product Information Bulletins
DT7450UK2
Ordering Information
Product Literature
Dual Tec® Motion Sensor with K-Band Technology
Features:
Ability to adjust the microwave down to suit the characteristics of a 3m room
K-band technology, 35mA@12VDC
Operating temperature -10°C to 55°C l EN50131-
Security Grade 2, Environmental Class II
PD6662 grade 2
TS50131-2-4 grade 2
Ordering Information
Back to Top
Part No.
Description
DT7450UK2
Dual Tec® Motion Sensor with K-Band Technology
Product Literature
Back to Top
DT7450UK2 Installation Instructions
DT7450UK2 / MIC-UK Data Sheet
Download
Product Search
Search by product name
Detection Patterns
Dimensions
Mounting Locations
DT7000-LRLK LR Curtain Lens Kit Pattern