|
|
DT906AM-UK |
 |
 |
|
|
 |
 |
 |
Dual Technology Detector Range : 61m x 6m - 37m x 3m (Selectable to
37m x 3m)

Key features include:
- Vandal resistant housing, bug guard, INFORMER™ Circuit identifies range
reduction
- Micro processor controlled, concurrent diagnostics, separate Alarm,
Anti-Mask and Trouble relays
- Current 50mA @ 12VDC
- X-Band technology, Frequency : 10,687 Ghz
- Operating temperature -10°C to 49°C
- Power requirements : 10~15V DC, 50mA @ 12VDC
- Tamper switch
- Dimensions (h x w x d): 134 x 178 x 210mm
- PD6662, EN50131-1 Security Grade 3, Environmental Class II
- TS50131-2-4 Grade 3
|
|
|
|
|
 |
|
|
|