DODT800GY-B

 Ordering Information  Product Literature

Door contact with auxiliary Input

Features

  • Internal and External contacts work independently
  • Auxilliary input loop has tamper protection loop
  • Front & Rear Tampers
  • Enclosure protection: IP:30 / IK:04
  • Compatibility: Galaxy G2 (with RF portal), Domonial, VISTA (with 5882 euhs)
  • Battery Life: >4 yrs
  • Operating Temperature -10° C to 55° C
  • Weight with Battery: 70g
  • Complete with Battery
  • EN/TS50131-2-6, Grade 2, Environmental Class II
  • Dimensions (h x w x d): 120 x 35 x 26mm


Ordering Information   Back to Top

Part No.  Description 

DODT800GY-B Door Contact with Auxiliary Input


Product Literature   Back to Top

Download   
Product Search