IRPI800M / IR800M

 Ordering Information  Product Literature

IR800M / IRPI800MPassive infrared detector with pet-immunity
Selectable immunity for animals weighing up to 36Kg, compliance to TS EN50131-2-2 Grade 2, Class II.

Key features include:

  • 11M x 12M detection range
  • Selectable Pet Immunity (0, 18 or 36Kg)
  • Patented Look-down Mirror
  • Front & Rear Tampers
  • Dual Protocol for compatibility with Galaxy Dimension and G2 systems and Domonial systems
  • Battery Life: >4.5 yrs Domonial, >3 yrs Galaxy
  • 10 minute Auto test with active LED
  • Advanced Dual Slope Temperature Compensation
  • Selectable Pulse Count and Sensitivity
  • Bi-Directional RF communications
  • Stylish and practical housing design
  • Operating Temperature -10° C to 55° C
  • Dimensions (h x w x d): 112 x 60 x 40mm
  • EN/TS50131-2-2, EN50131-5-3:2005, Grade 2, Environmental Class II


Ordering Information   Back to Top

Part No.  Description 

IRPI800M  Passive infrared detector with pet-immunity
IR800M 

 

Passive radio infrared detector


Product Literature   Back to Top

Download   
Product Search