Wireless DUAL TEC® Motion sensor with pet tolerant
version The NEW DT8M Wireless DUAL TEC® motion sensor helps overcome
the issue of false alarms with its high security lens pre-mounted to (15m x
18m), this sensor achieves reliable protection with superior false alarm
immunity, by verifying the PIR signal with the microwave signal prior to any
alarm decision. This also provides quicker detection that allows for a faster
reaction to the alarm.
Features:
Range: 15m x 18m range with wide angle lens installed - 11m x 12m
range with pet immune lens supplied
RF Range of 2000m unobstructed
Bi-Directional RF communications
Detection zones include wide angle Lens / pet immune lens
Pet immunity up to 45kg
868 MHz RF frequency, Narrow Band, FM
4 programmable PIR sensitivity levels
Dual Protocol for compatibility with Galaxy Dimension, G2 and Domonial
panels
Battery life: - 3.5 years in V2GY mode; - 5 years in ALPHA mode
Operating temperature: -10°C to 40°C
Dimensions (h x w x d): 125 x 75 x 52mm
Weight: 240g (without batteries)
Approvals: CE, PD6662, EN 50131-1 and EN 50131-2-4, Security Grade 2,
Environmental Class II