|
|
FG8M |
 |
 |
|
|
 |
 |
 |
Wireless Glassbreak Detector Honeywell’s NEW FG8M
wireless acoustic glassbreak detector is the perfect inner perimeter protection
solution to address the problem of false alarms, particularly common in
environments where there is a lot of glass present, for instance Retail sites
problem. The FlexCore™ and Flexguard™ technologies offer advanced post sensing
signal processing capabilities which provide unequal false alarm
immunity.
Features:
- Protect all types of glass up to 14mm (plate, tempered, laminated, wired,
coated, sealed insulating)
- 7.6m detection range
- Four sensitivity levels (7.6m - 4.6m - 3m - 1.5m) via dip-switch
- Battery life:
- 6 years in V2GY mode; - 7 years in ALPHA mode
- RF Range of 2000m unobstructed
- Bi-Directional RF communications
- 868 MHz RF frequency, Narrow Band, FM
- Compatible with FG701 glassbreak simulator with on/off test mode from a
distance up to 4.6m
- Dual Protocol for compatibility with Galaxy Dimension, G2, Domonial and
Vista panels
- Tamper: Front cover and wall mounting
- Dimensions (h x w x d): 115 x 720 x 27mm
- Weight without batteries: 143g
- Operating temperature: -10°C to 55°C
- Approvals: CE; EN50131-1, EN50131-5-3, Grade, 2 Environmental Class II
|
|
|
|
|
 |
|
|
|