DET8M

 Ordering Information  Product Literature

Wireless Flood Detector and Temperature Sensor
Honeywell's NEW DET8M sensor is a versatile wireless device that can be configured to operate as a standalone temperature sensor and/or a remote temperature sensor or a flood detector. The DET8M offers a real advantage in detecting flooding and allows a signal to be transmitted from the panel to the monitoring station to allow for fast reaction to avoid property damage and high costs associated with flood damage.

Features:

  • Built in temperature sensor
    - Cold: 8°C (adjustable from 2°C to 14°C)
    - Hot: 26°C (adjustable from 20°C to 32°C)
    - Alarm signalling within 10 minutes
  • Flood probe (one FP280 supplied)
    - Alarm signalling within 60 seconds
  • Temperature external probe (T280R optional)
    - Freezer : -12°C (adjustable from -18°C to -6°C)
    - Refrigerator : 11°C (adjustable from 2°C to 20°C)
    - Alarm signalling within 10 minutes
  • Battery life:
    - V2GY mode: 6 years
    - ALPHA mode: 7 years
  • Bi-Directional RF communications
  • Dual Protocol for Compatibility with Galaxy, Domonial, and VISTA panels
  • Operating Temperature -10°C to 40°C
  • Dimensions (h x w x d): 890 x 400 x 300mm
  • Approvals: CE; EN50131-1, EN50131-5-3, Grade, 2 Environmental Class II


Ordering Information   Back to Top

Part No.  Description 

DET8M Wireless flood and temperature sensor
FP280 Spare probe for flood sensing
T280R External probe for freezer and refrigeration monitoring


Product Literature   Back to Top

Download   
Product Search