Wireless Piezo Shock Sensor The NEW SHKC8M & SHK8M
wireless piezo shock sensors from Honeywell are advanced warning devices
designed to protect window and door surroundings against forced entry, detecting
the intrusion before it happens. These sensors detect shock waves with the use
of Honeywell VIPER® piezo Technology, which is alerted to vibrations through the
piezo sensor.
Features:
State of the art VIPER® piezo sensing technology, minimising the risk of
false alarms
Two tamper switches to detect opening and removal
Viper calibration tool available to ensure optimum configuration during
installation
Radius range of 2.5 m (depending on the type of mounting surface)
Sensitivity settings by potentiometer and DIP switch
Battery life: - 5 years in ALPHA mode; - 4 years in V2GY mode
Bi-Directional RF communications
Dual Protocol for compatibility with Galaxy Dimension, G2 and Domonial
panels
Front cover and wall mounting tampers
Available with magnetic door contact in white (SHKC8M) or brown (SHKC8M2)
Dimensions (h x w x d): 88.9 x 40.6 x 30 mm
Weight: 70g without batteries
Operating temperature: -10°C to 55°C
Approvals: CE; EN50131-5-3:2005, EN50131-2-6, Security Grade 2, EN50131-1,
Environmental Class II