A060

 Ordering Information

interface1 relais1 Way Relay Interface One way general purpose relay interface.

 

 

Features:

  • Operating Voltage 8.5 to 16V
  • Resistance 280 - (42mA)
  • Rated current 1.25mA
  • Maximum operating Voltage 125 Va.c. or 150 Vd.c.
  • EN50131-1 Security Grade 3, Environmental Class II.


Ordering Information   Back to Top

Part No.  Description 

A060 1 Way Relay Interface


Product Literature   Back to Top
Product Search