CP051-00-01

 Ordering Information  Product Literature

CP051-00-01 MK8 KeyproxGalaxy MK8 Keyprox
The Galaxy MK8 LCD Keyprox is a contemporary new keypad designed to complement modern interiors where style and aesthetics are important. With integrated proximity reader, users have no PIN to remember, reducing errors and associated false alarms.

Features

  • Integrated proximity reader
  • Compatible across the Galaxy range: Galaxy Dimension, Galaxy Flex and G2
  • Stylish slim design in a clean and crisp neutral colour
  • Based on tried and trusted Galaxy technology
  • Tactile backlit buttons • Full system control
  • 2 x 16 alphanumeric backlit display
  • Lid and tamper protection
  • Can be mounted remotely from the panel up to distances of 1000m
  • System set/unset using proximity/key tag/card or with traditional PIN
  • Easy installation
  • EN50131, Security Grade 3, Environmental Class II, PD6662:2004/2010, DD243:2004, BS8243:2010
  • Dimensions (h x w x d): 152 x 93 x 25mm


Ordering Information   Back to Top

Part No.  Description 

CP051-00-01 Galaxy MK8 LCD Keyprox


Product Literature   Back to Top

Download   
Product Search