CP040

 Ordering Information  Product Literature  Advertisement

Galaxy Dimension TouchCenter keypad

Features

  • Customisable homescreen via external SD card slot
  • Large, bright colourful display
  • Intuitive touch-screen display with icons and menu driven prompts
  • Simple setting and unsetting feature for systems with multiple areas
  • Entry/Exit Delay countdown displayed
  • Add, delete or edit users and codes
  • View entire zone list with status of each zone
  • Overview of system status display
  • End-user can quickly omit zones from zone list
  • Event log display
  • Console mode with full MK7 keypad display emulator for programming
  • Building control feature allows the user to control outputs to operate systems such as lighting and air-conditioning.

Screen : 240 x 320 pixels, 256 colours
Dimensions : 182 x 128 x 38mm (W x H x D)
Weight : 0.5 kg (including bracket)
Current Draw : Standby - 105mA, activated - 170mA


Ordering Information   Back to Top

Part No.  Description 

CP040 Galaxy Dimension TouchCenter keypad


Product Literature   Back to Top

Download   

Advertisement (PDF) Download   Back to Top
A new dimension in security...
View as PDF  Advertisement
See the next dimension
View as PDF  Advertisement
Product Search