Access Control

C080 DCM - Door controller for Galaxy Dimension

C081 DCM - Door controller with PSU for Galaxy Dimension

C086 - Card Reader Interface

026423.87 - Mifare Card Reader with keypad

026422.87 - Mifare Card Reader

26363.02 - Mifare Card with 4K Memory

26363.07 - Mifare Keyfob with 4K memory

MX04 - Galaxy MAX4 single door control unit

MX03-VRC - MAX3/ MAX4 Vandal Resistant Cover

MX03-ERH - MAX3/ MAX4 Extension Read Head

MX03-HP - MAX3/ MAX4 Hand Held Programmer

MX03-MP - MAX3/ MAX4 Mounting Plate

YX0-0001 - MAX card with magnetic stripe

YX0-0002 - Proximity card (credit card) for MAX and Keyprox

YX0-0004 - Proximity Keyfob Tag for for MAX and Keyprox

YX0-0020 - ASK Proximity Keytag (grey)

C075W / C075W-C - Doorguard Interface

Product Search

2011 Intruder Products Catalogue

Intruder Products Catalogue 2011 (pdf)

Product Showcase

Browse our main video, access and commercial intrusion products in one handy brochure