Door controller with PSU for Galaxy Dimension DCM module
combined with a PSU and RIO expansion module in a Metal box for installation
convenience.
Features
Up to 2 doors controlled by each DCM
Area based integrated access and intrusion control.
No access if area is set. Prevents false alarms.
Up to 1000 users.
Access event log with 1000 events recorded in panel
(separate intruder log).
Fully customisable weekly schedules to control
access, auto-setting and output functions.
User’s access controlled by access templates and
group set status.
Area behind a door is unset automatically upon access
if user has authority. This prevents false alarms due to failure to unset.
Groups can be set by pressing the Menu Recall button
before card swipe, or by triple swipe.
A system keypad can be linked to each reader for Menu
Recall function control.
Evacuation control will allow doors to unlock in the
event of fire.
Wiegand compatiblilty : - gives the flexibility to work with a huge
range of reader and card technologies up to 40 Bits. Allows compatibility to
retrofit existing installations. - Compatible with Wiegand keypads that
use 8-bit Burst mode.