C044-01-KPD

 Ordering Information  Product Literature  Advertisement

G2 Series

The G2-44+ Keypad Kit contains:

   – G2-44+ control panel (C044-01-C)
   – MK7 LCD Keypad (CP037-01)

 


 

 

 

The G2-44+ key features:

  • Integral 1.45A (<1A@grade 2) Power Supply & Communicator
  • 12 zones expandable up to 44 zones
  • 4+8 outputs expandable up to 28 outputs
  • Support for 4 remote keypads (or 4 Keyproxs)
  • 384 event log
  • 24 Users
  • 3+1 Common Groups
  • Domonial Wireless Peripherals Support
  • Dual Bus technology provides support for Galant peripherals as well as Galaxy Peripherals
  • SMS messaging
  • PC Applications for Remote Servicing
  • GSM signalling option
  • 2 way voice communications option
  • Suitable for use in installations compliant to PD6662 and EN50131. Security Grade 2, Environmental Class II


Ordering Information   Back to Top

Part No.  Description 

C044-01-KPD G2-44+ Keypad Kit


Product Literature   Back to Top

Download   

Advertisement (PDF) Download   Back to Top
G2Honeywell G2 series security system
View as PDF  Advertisement
Product Search