Product Matrix
Customer Product Information Bulletins
TCC8M
Ordering Information
Product Literature
Four-button compact two-way keyfob
Click here for 360° experience
Features:
Rolling code encryption
Feedback on all action
System status on request
Warning in case of intruder alarm when unset and
Warning in case of low battery
RF Range: >50m on site (2000m in open field)
Radio Type: ALPHA and V2GY
supplied with 2 color rings
Dimensions 56 x 48 x 9mm
Compliant to : DD243:2004 - BS8243:2010
Ordering Information
Back to Top
Part No.
Description
TCC8M
Four-button compact two-way keyfob
TCC-Base
Clip belt
Product Literature
Back to Top
Keyfobs & Sensors Wireless Alpha/GY Range Datasheet
Download
Product Search
Search by product name
Keyfobs Compatibility Table