CMI8UK-STD

 Ordering Information  Product Literature

Domonial is a compact, wireless security system for residential installations. Its built-in communicator brings remote maintenance and diagnostics into general use for routine inspections and alarm activations. The optional GSM module can be used for completely wire-free installations. A great choice of innovative controlling equipment helps provide a system best-fitted to every user’s lifestyle. The highly flexible range is fully compliant with the requirement of PD6662:2004/prEN50131-1:2004 Security Grade 2.

Features:

  • Wireless control panel with built in PSTN communicator and audio verification.
  • Image verification features via Ethernet or GPRS networks
  • The Domonial panel can register up to 32 peripherals in different sensors, keypads, sounders and receivers configuration.
  • The master user sets up other users
  • 7 levels and progressive mode
  • Programmable (on-site and remotely)
  • Connector to XM10 transmitter

Networks compatibility for Audio and Image verification

Network/Panel CMI8UK-STD-5 CMI8UK-STD5G
PSTN Built-in Built-in
Ethernet (RJ45) Using ETH800 module N/A
GSM (Voice + data) Using GESEM835IS-F module Built-in
GPRS N/A Built-in
     
  Required for Image verification features Required for Audio verification (one of two)


Ordering Information   Back to Top

Part Number Description   

CMI8UK-STD-5 Wireless control panel with built in PSTN communicator and audio verification
CMI8UK-STD5G Wireless control panel with built in PSTN + GSM/GPRS communicator and audio verification


Product Literature   Back to Top

Download   
Product Search