|
|
| Ordering Information |
Back to Top |

|
| Part Number |
Description |
|
| 8EP006 |
Proximity Pet Kit includes: 1 x
LGSIX/01 control panel, 3x 8IR103 Activ8 pet tolerant PIR sensors, 2x
AC035 Door contacts, 1x AC030 Panic button, 1x AG6/WB ActiveGuard bell box
|
| 8EP406N-UK |
NEW Homesafe Kit includes: 1x Accenta
Mini Gen4, 1x Reson8 W/B, 1x Extension Speaker |
| 8EP407N-UK |
Pet Tolerant Kit : 1x Accenta Mini
Gen4 control panel + LCD keypad, 3x Activ8 (8IR103) PIRs, 2x 2 Terminal
door contacts 1x PA Button, 1x 100m 6 Core Cable, 1x Reson8 w/(8EP420), 1x
1.2 Amp Battery, 1x Fixing Kit |
| 8EP409-UK |
1 x 8EP396A* Optima Gen4 control
panel, 2 x 8IR103 Activ8 PIR sensors, 1 x 8EP420 Reson8 bell box, 2 x
AC035 door contacts, 1 x AC030 panic button, 1 x AC066 100M 6 core cable,
1 x UL1213 battery | |
|
|
|
|
 |
|
|
|