|
|
RESON8 SAB |
 |
 |
|
|
 |
 |
 |

The Reson8 bell box brings together aesthetics and functionality
in a product designed to exceed all the requirements of
EN50131-4 – Security Grade 2, Environmental Class III.
With fully integrated sounder/strobe, self-activating cut-off timer
and twin status indication, your choice of audible/visible warning
devices has just been made easier.
 Features:
- Dual Anti-Tamper Operation:
Tamper circuitry will operate if either the cover is opened, or
the bell box is removed from the wall.
- Integral Battery Backup:
With the integral 12V Ni-Cd battery, SAB facility is available as
standard.
- 115dB Sounder Output:
Once triggered, a piercing 115dB siren sounds, this together
with the high-visibility xenon flashes, provides both an audible
and visual indication of a break-in.
- Fully integrated sounder/strobe
- Twin LED Status Indication:
Two internal LEDs, one to identify that power is being
supplied, and one to indicate tamper status. LED’s can also
be set to alternate for eye-catching status confirmation.
- Sounder Timer Selection:
Can be configured to reset itself after a preset time interval,
to avoid noise pollution. An additional test mode allows short
alarm bursts (lasting 5 seconds) when testing the alarm
operation during commissioning.
- Self-activating cut-off timer
|
|
|
|
|
 |
|
|
|