PE1800XS

 Ordering Information

Alarm receiver central station running under Linux Operating System.
With Multiple communication protocols including Secom3, PE1800XS alarm receiver has been specificaly designed around Domonial system features to provide a high service level to the Monitoring station and the Installer.

 

 

Features

Incomming connections

  • One or two ISDN 30 channels primary accesses
  • ISDN channels can be used in audio or data mode (V110). Data mode used for high quality GSM CSD transmission
  • Every ISDN channel in audio mode can serve dynamically any supported analog protocol.
  • Identification of site by Caller Id / Black list
  • Currently supported analog protocols : SECOM3, CONTACT-ID, CESA, SURTEC, STRATEL, SCAN, SERIEE, DAITEM, BIOTEL.
  • TCP connection with up to 60 GPRS panels
  • SMS connection with dedicated modem or through TCP connection to the SMS Center

Digital transfer

  • Receiving Domonial alerts through SMS or CSD
  • Sending and receiving Domonial configuration data through PSTN (V23), GSM CSD or TCP
  • Receiving images from IRVPI800M motion detector with built-in camera (CSD or TCP)

Audio processing

  • Record and replay the audio following the alarm transmission
  • Route audio to the operator using the local switching system ; no double wiring
  • Dial, record and replay outgoing calls

Integrating in ARC

  • TCP connection to Alarm Processing System. Interfaces available from major APS suppliers
  • Serves steadily 10 events per second
  • TCP connection to IST Technical server
  • ISDN local connection to audio switching system
  • Build-in Web server for user friendly administration interface
  • FTP connection to archive machine for audio, images and logs

Securing received alarms

  • Reroute dynamically to backup APS
  • Local storage of 50.000 events (or more, depending upon configuration) in case of temporary failure of APS.
  • Non transmitted events can be viewed on the administration interface
  • Printer output for standalone operation in case of lasting failure of APS

IST and Technical server IST

  • Upon reception of any SECOM3 alarm from a Domonial panel, the PE1800 will propose it to the IST technical server.
  • The IST will accept it based upon filtering criteria : nature of the alarm, subscriber number, current time, etc.
  • The PE1800 then behaves as a modem between the panel and the IST, still using the call initiated by the panel.
  • The PE1800 can also be used by the IST for outgoing calls, e.g. for contacting Domonial panels that are not yet using SECOM3.
  • IST+PE1800 can serve as a communications server for Domostation/DomoPC downloader


Ordering Information   Back to Top

Part No.  Description 

PE1800XS ISDN/IP alarm receiver
IST Technical server for Domonial panels


Product Literature   Back to Top
Product Search