| Part No. |
Description |
|
| READERS |
|
| MIFARE Classic Sector Reader and MIFARE
CSN |
| OT30HONBM |
MIFARE reader |
| OT35HONBM |
MIFARE reader with keypad |
| MIFARE Transit Sector Reader and 125
kHz HID Prox |
| OT31HONBM |
MIFARE transit reader |
| OT36HONBM |
MIFARE transit reader with keypad |
| |
| CREDENTIALS |
| Programmed MIFARE Classic cards compatible
with OT3xHONBM |
| OFP1N34 |
MIFARE 1K PVC card, 34 bit format |
| OFK1N34 |
MIFARE 1K Key fob, 34 bit format |
| OFP1N26 |
MIFARE 1K PVC card, 26 bit format |
| OFK1N26 |
MIFARE 1K Key fob, 26 bit format |
| MIFARE multi technology cards compatible
with OT3xHONBM |
| OFH1N34 |
MIFARE reader |
| OFH1N26 |
MIFARE reader with keypad |
|
| READERS |
|
| MIFARE CSN Reader - MIFARE Classic Project
reader |
| OT30HONBS |
MIFARE reader |
| OT35HONBS |
MIFARE reader with keypad |
| MIFARE Transit CSN Reader and 125 kHz
HID Prox - Project reader |
| OT31HONBS |
MIFARE transit reader |
| OT36HONBS |
MIFARE transit reader with keypad |
| |
| CREDENTIALS |
| MIFARE Classic unprogrammed cards |
| OFP1N00 |
Unprogrammed MIFARE 1K PVC card |
| OFK1N00 |
Unprogrammed MIFARE 1K Key fob |
| OFP4N00 |
Unprogrammed MIFARE 4K PVC card |
| OFK4N00 |
Unprogrammed MIFARE 4K Key fob |
| MIFARE multi technology cards |
| OFP1N0034SP |
Unprogrammed MIFARE 1K, Programmed
34-bit HID Prox PVC card |
| OFP1N0026SP |
Unprogrammed MIFARE 1K, Programmed
26-bit HID Prox PVC card |
|
| READERS |
|
| DESFire CSN Reader - DESFire 0.6 Project
reader |
| OT30HONBD |
DESFire reader |
| OT35HONBD |
DESFire reader with keypad |
| DESFire Transit CSN Reader and 125 kHz
HID Prox - Project reader |
| OT31HONBD |
DESFire transit reader |
| OT36HONBD |
DESFire transit reader with keypad |
| OmniAssure Miscellaneous Reader Parts |
| IEMOUNTB |
Gangbox mounting kit for OT30, OT31,
OT35, OT36 models |
| IETAMPERB |
Tamper switch accessory for all
readers |
| |
| CREDENTIALS |
| DESFire 0.6 unprogrammed cards |
| ODP4N00 |
Unprogrammed DESFire 0.6 4K PVC
card |
| ODK4N00 |
Unprogrammed DESFire 0.6 4K Key
fob |
Mifare® and DESFire® are trademarks of NXP Semiconductors N.V. HID®, HID®Prox and ISOProx® are trademarks of HID Global.