|
|
PRO2200 |
 |
 |
|
|
 |
 |
 |

As a part of the WIN-PAKĀ® software controlled hardware family the
PRO2200 professional modular access control hardware is an
advanced access control panel capable of providing solutions where
installation space is at a premium. The design of the hardware is
modular and flexible and can be tailored to meet a wide range of
applications, while optimising cost and mounting space.
The PRO2200 system is connected to a host computer with WIN-PAK
for system configuration, alarm monitoring and direct control. Using
WIN-PAK, at least 255 PRO2200 systems can be connected to create
large access control solutions.
Every PRO2200 consists of a main controller, an enclosure, a power
supply, reader and I/O modules. A PRO2200 system can be set up as
an access control system with up to 16 doors, protected with one
reader. If additional inputs and outputs are needed for extra control
within the PRO2200 system, the number of controllable doors will be
limited to less than 16 doors. The access control limitations depend on
the amount of extra controllable inputs and outputs needed within the
modular configuration of up to eight I/O or reader boards.
Designed to fit into tight spaces, the PRO2200 with its rack-mount
design provides high-density installations for up to 16 doors in a small
space. The design makes it ideal for applications where eight or more
doors are needed. Metal enclosures for up to two modules are
available for remote located controllable doors, connected via a
supervised RS485 bus. Features
- Configurable via WIN-PAK access control software
- At least 225 PRO2200 systems configurable in a WIN-PAK hosted system to
meet the needs of large access control and security systems
- Scalable architecture ensures optimal performance with a seamless upgrade
path to accommodate future growth beyond its initial installation
- Rack or tile mounting options available
- Supervised communication and lithium battery backup ensures system
reliability
- Large, local controller database allows access control decisions to be
made by controller in real time without the need to communicate to the server
- Seamless optional support for TCP/IP protocols to allow intelligent
controller(s) to tap into a LAN or WAN
- True 32-bit microprocessor provides fast transaction processing for the
most demanding network applications
- Any combination of eight I/O or reader modules may be connected to the
PRO22IC RS485 ports at 38,400 bps. 1250mtotal bus length per port.
- Accommodates a card database of 20,000 cards, and a transaction buffer of
5,000 transactions
- Option to include or exclude fields during database configuration to
maximise memory usage
- Automatic calculation of leap-year and daylight
savings
|
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
|
|
| PRO2200 Controllers |
| PRO22IC |
PRO2200 Intelligent Controller |
| PRO22R1 |
PRO2200 Single Reader Module |
| PRO22R2 |
PRO2200 Dual Reader Module |
| PRO22OUT |
PRO2200 16* Relay Output
Module |
| PRO22IN |
PRO2200 16 Alarm Input Module |
| |
|
| PRO-Series |
| PRO22ENC1 |
Wall-mount, high-density enclosure
for power supply, main controller and up to eight modules. Power supply
and battery not included |
| PRO22ENC2 |
19" Rack-mount, high-density
enclosure for power supply, main controller and up to eight modules.
Power supply and battery not included |
| PRO32E1PS |
110V/240VAC - 12VDC /4 A
rack-mounted power supply with battery backup |
| PRO22DCC |
PRO2200 power/communication daisy
chain harness |
| |
|
| PRO2200 Remote Enclosure and
Accessories |
| PRO22ENC3 |
Wall-mount enclosure with battery
for two modules. Power supply not included |
| PSX220 |
240VAC / 16VAC transformer |
| |
|
| Communication Devices |
| PRO22EN |
Ethernet daughter board for TCP/IP
communication for PRO22IC |
| PCI3 |
RS232 to RS485 single port
converter | * Only 12 relay outputs are available when
using the PRO22ENC1 and PRO22ENC2 enclosures |
|
|
|
|
 |
|
|
|