Temperature Threshold Monitoring System |
 |
Description and Purpose
Refrigeration is widely used to keep food or
material within a temperature range for storage. Refrigeration is found in
kitchen and food service facilities,
laboratories,
hospitals,
schools, and other facilities. Critical temperature levels are also
needed in
computer server rooms.
If the facility has a number of
refrigeration units, the system can monitor each one with its own
identification. If the facility currently provides individual
temperature sensing units, the system can unify them into a single,
easier-to-use system, many times using the existing temperature
monitoring equipment. This makes the collection of refrigeration units
easier to manage from a single
keypad annunciator. The system can also monitor the cold storage
door using a
door position sensor. It can even provide a
panic alarm for the inside to allow trapped personnel to call for
help.
Capabilities and configuration depends upon
the
control panel that you choose. |

Figure 1: Connections for the Temperature
Threshold Monitoring System |
Connections and Considerations
The table below refers to the drawing in
Figure 1. If you are using
this document on line, click the model number in the table below to see
more information.
|
Item |
Model No. |
Description |
Mounting Options |
Notes |
|
Ht |
T-1000 |
Temperature Threshold Sensor |
Wall: Flat Surface
Wall: Double-gang Box |
|
|
B |
4193SN |
Adapter: Serial Interface Module |
Inside of monitored device. |
|
|
O12 |
AD25624 |
Power Supply (DC Voltage indicated) |
In enclosure
(#1451-24) |
Selectable 12VDC or 24VDC operation when using
XF30 transformer. |
|
V |
V-Plex |
V-Plex™ Data Bus |
|
Connects to addressable devices, zone input devices and
relay modules. |
|
Y |
Genesis:
4506 |
2-wire, 18AWG, Fire rated, Non-shielded |
Use Genesis 1118 for Non-Fire Applications |
This part number is an example. See your building and
electrical codes for actual jacketing requirements. |
Solving Refrigeration Temperature Issues
Those who use refrigeration as a critical
service for preserving or processing material are challenged with keeping
temperature levels within an acceptable range. The system can monitor the
refrigerated compartment or room and sense when the temperature is too
warm or too cool. When the compartment is out of tolerance, the system can
provide indications locally and transmit the indication to the central
station to begin a pre-determined policy.
Power failures and extended door propping
cause the temperature to drift out of range. The system can provide an
immediate notification so that users can take action. When notified, users
will typically find a tripped fuse, a power failure, the door ajar, or
that the refrigeration unit is in need of repair. Correcting the causal
issue quickly saves the value of the cold compartment’s contents.
|