ATM Machine, Vault, and Safe Protection |
 |
|

Figure 1: ATM Machine,
Vault, and Safe
System
|
Description and Purpose
ATM machines, vaults, and
safes offer a number of challenges. Often placed in unattended public
areas, they are subject to intrusion and vandalism. There are a number of
ways that a machine is attacked. The system can sense heat from a torch,
machine tilting and removal, door open, and proper temperature range for
the computer equipment inside.
Solving Intrusion Issues
There are a number of critical issues that are
solved with an intrusion detection system.
Heat Detection: Sometimes intruders
use cutting torches to make entry into the safe, vault, or ATM machine. By
including a
heat detector, the system can detect sudden changes in heat,
effectively sensing this type of entry.
Door Position: When
unauthorized entry occurs, entry is often made through the door. The
system uses a
door position sensor to detect when the door is opened.
Shock Sensor System:
EVD Systems detect the shock and sound of drills, hammers, or other tools
used for unauthorized entry. EVD Systems are ideal for Vault systems,
while a simpler shock sensor is adequate for smaller safes.
Machine Removal:
Often, machines are dragged away from their designated location. By
installing a
floor contact onto the ground, and aligning a magnet on the bottom of
the machine, the system can sense if the machine is tilted or moved.
Operating Temperature:
In the event that the machine loses power or the cooling system fails,
computer equipment within the machine can malfunction and remove the
machine from service. By including a
temperature threshold sensor, the system can send a message if the
machine is too warm. This allows maintenance persons to be notified so
that the machine can be quickly restored to service.
Connections and Considerations
The table below refers to the drawing in
Figure 1. If you are using
this document on line, click the model number in the table below to see
more information.
|
Item |
Model No. |
Description |
Mounting Options |
Notes |
|
Cs |
4939SN |
Contact: Surface Mount |
Exposed on Door or window Frame |
1.25” gap |
|
Co |
4959SN |
Contact: Overhead Door Contact |
Exposed on Floor or Door Frame |
2.00” gap |
|
Ht |
T-1000 |
Temperature Detector |
Inside machine |
Requires
4193SN |
|
Fh |
System Sensor |
Heat Detector |
Inside Machine toward top |
Requires
4193SN |
|
Se |
EVD System |
EVD Vibration System |
|
EVD Vibration Systems are ideal for Vaults. |
|
Ss |
Shock Sensor |
Shock/Vibration Sensor |
|
Shock/Vibration sensor suitable for smaller safes, ATMs, and Vending
Machines |
|
V |
V-Plex |
V-Plex™ Data Bus |
|
Connects to addressable devices, zone input
devices and relay modules. |
|
Y |
Genesis:
4506 |
2-wire, 18AWG, Fire rated, Non-shielded |
Use Genesis 1118 for Non-Fire Applications |
This part number is an example. See your building and
electrical codes for actual jacketing requirements. |
|
Where to use ATM Machine
Security
There are many facility types
that include intrusion detection systems in the building systems. Some
examples of these facilities include
airports,
schools,
lobbies,
auditoriums, cash
payment centers,
banks,
retail stores,
laboratories,
pharmacies, and
public processing centers.
|