Honeywell Product Approvals for CSFM (California State Fire Marshall)

Honeywell lists its Security products with approval agencies when required. Listed below are links to CSFM Listings for Fire Alarm systems.

CSFM lists system components individually and provides links to download listing sheets immediately. For your convenience, we provide links for commonly-used Honeywell products, linking you to the product in a list below. When the list displays, find the selected product at the top of the list, then click on the link at the far right side of the row where the product is listed. This initiates the listing download session.

Panels

VISTA-20P

VISTA-128FBP

VISTA-250FBP

5110XM

Keypads

6160RF  Classic Alpha

6160CR2 Fire Command Center

Power Supplies

PS24  24VDC NAC

AD12612 12VDC

VPLEX Expansion

4297  VPLEX Bus Extender

VPLEX-VSI VPLEX Bus Isolator

4204CF NAC Relay

4101SN  VPLEX Relay

4190SN  2-zone input

4193SN 2-zone input

4208SN 8-zone input

4208SNF 8-zone input

4208U 8-zone input

4209U 8-zone input

4297 Polling loop

5800RP Polling loop

ECP-IS0

VPLEX Detection

5192SD Smoke Detector

5192SDT Smoke Detector

Wireless Devices

5881ENHC  Receiver

5817CB Universal Fire Transmitter

5883H Transceiver

Wireless Detection Devices

5808  W3 Smoke Detector

5809 Heat Detector

5800CO Detector

Other Fire Devices

5140MPS-1

5140MMPS-2