Distance Wide-Angle Views

These views typically involve observing areas like warehouses, parking lots, grounds and property. The camera’s lens is usually set to view an area between 50 and 150 feet in width. The table below provides lens recommendations for this field of view from various camera distances.

Camera Distance

50 Feet 70 Feet 100 Feet 120 Feet 100 Feet
View Width 50 Feet 60 Feet 80 Feet 100 Feet 150 Feet
Lens 1/3" Imager 4.8 mm 5.6 mm 6.0 mm 5.8 mm 3.2 mm
Lens 1/4" Imager     3.2 mm 3.7 mm 4.0 mm 3.8 mm 2.1 mm
What are you trying to view?

It is important to have a clear understanding of what you are trying to view and record. This helps you determine the
best choice for the camera. Try our Lens Calculator.

How wide an area do you need to view?

To determine the best camera and lens for the application, focus on your requirements. For example, if this is an driveway, you want to view clear images of the visitor’s:

  • Car color

  • Make of car

  • How many passengers are in the car