Integration with External Systems

Integrating with other systems that initiate local and remote policies related systems like Intrusion Detection, Access Control, Fire Alarm, and others allows you to use the external system like a nervous system to trigger video events.

These systems are effective in offices, businesses, warehouses and other locations. The interactive behavior of an integrated system helps the video system to know when to observe and capture particular events. It is easier to search for and retrieve an event if it has been specially identified by the video system.

The video surveillance system can provide a view of actions that take place before, during and after external system activation. Typical uses are shown in the table below.

Application
Description

Facility Recommendations

Get quick suggestions for system applications based upon the facility type that you select. Links take you to deeper design information

Applications

See a list of suggested applications for the facility. Links take you to more information about applications that the system supports.

Emergency Alarm

Store video from events associated with a panic or emergency system.

Access Control

Learn more about components and design information related to door access control systems.