Vending Machine Protection |
 |
|

Figure 1: Vending Machine |
Description and Purpose
Vending machines offer a number
of challenges. Often placed in unattended public areas, they are subject
to intrusion and vandalism. There are a number of ways that a machine is
attacked. The system can sense heat from a torch, machine tilting and
removal, door open, and proper temperature range.
Solving Intrusion Issues
There are a number of critical
issues that are solved with an intrusion detection system.
Heat Detection: Sometimes,
intruders use cutting torches to make entry into the machine. By including
a
heat detector, the system can detect sudden changes in heat,
effectively sensing this type of entry.
Door Position: When
unauthorized entry occurs, entry is often made through the door. The
system uses a
door position sensor to detect when the door is opened.
Machine Removal: Often,
machines are dragged away from their designated location. By installing a
floor contact onto the ground, and aligning a magnet on the bottom of
the machine, the system can sense if the machine is tilted or moved.
Operating Temperature: In the
event that the machine loses power or the cooling system fails, machine
products can spoil or become undesirable. By including a
temperature threshold sensor, the system can send a message if the
machine is too warm or too cold. This allows maintenance persons to be
notified so that the machine can be quickly restored to service.
Connections and Considerations
The table below refers to the
drawing in Figure 1. If you are using
this document on line, click the model number in the table below to see
more information.
|
Item |
Model No. |
Description |
Mounting Options |
Notes |
|
Cs |
4939SN |
Contact: Surface Mount |
Exposed on Door or window Frame |
1.25” gap |
|
Co |
4959SN |
Contact: Overhead Door Contact |
Exposed on Floor or Door Frame |
2.00” gap |
|
Ht |
T-1000 |
Temperature Detector |
Inside machine |
Requires
4193SN |
|
Fh |
System Sensor |
Heat Detector |
Inside Machine toward top |
Requires
4193SN |
|
V |
V-Plex |
V-Plex™ Data Bus |
|
Connects to addressable devices,
zone input devices and relay modules. |
|
Y |
Genesis:
4506 |
2-wire, 18AWG, Fire rated, Non-shielded |
Use Genesis 1118 for Non-Fire Applications |
This part number is an example. See your
building and electrical codes for actual jacketing requirements. |
|
Where to use Vending Machine
Security
There are many facility types
that include intrusion detection systems in the building systems. Some
examples of these facilities include
airports,
schools,
lobbies,
auditoriums, cash
payment centers,
banks,
retail stores,
laboratories,
pharmacies, and
public processing centers.
|