Door Holder Release System |
 |
Description and Purpose
Door holders hold hallway doors, elevator
barrier doors, and other automatically-closing doors used for fire
barriers.
In larger buildings, on routes of heavier
travel, management often prop doors open to keep the flow of pedestrian traffic
moving. However, these buildings need the safety of being able to seal
one area from the other in the event of a fire. This restricts the
flow of smoke and toxic gasses that are generated by a fire.
The
fire alarm,
intrusion,
remote control or
panic system can integrate magnetic door holders so that in the event
of a crisis, the system can release doors so they may automatically
close. In addition, the system can integrate
door position sensors to verify the closed status of the door after
release. The maximum number of doors that can be released by the system
depends on the
control panel you choose. |

Figure 1: Releasing Magnetic Door Holders |
Connections and Considerations
The table below refers to the drawing in
Figure 1. If you are using
this document on line, click the model number in the table below to see
more information.
|
Item |
Model No. |
Description |
Mounting Options |
Notes |
|
D |
4101SN |
Relay: Addressable with zone input |
|
I/O Module |
|
Cs |
4939SN |
Contact: Surface Mount |
Exposed on Door or Window Frame |
1.25” gap |
|
O12 |
AD25624 |
Power Supply (DC Voltage indicated) |
In enclosure
(#1451-24) |
Selectable 12VDC or 24VDC operation when using
XF30 transformer. |
|
V |
V-Plex |
V-Plex™ Data Bus |
|
Connects to addressable devices, zone input devices and
relay modules. |
|
Y |
Genesis:
4506 |
2-wire, 18 AWG, Fire rated, Non-shielded |
Use Genesis 1118 for Non-Fire Applications |
This part number is an example. See your building and
electrical codes for actual jacketing requirements. |
Solving Automatic Door Issues
For fire safety reasons, automatic door
closures are often installed on doors in busy hallways or stairwells.
During times of high traffic, these doors can be held open to allow for
uninhibited flow of pedestrian traffic. In the event of a fire, the
fire alarm
system can release doors that are held open, closing them to reduce the
spread of smoke and toxic fumes within the facility. Likewise, in the
event of a panic alarm, the
panic system
can release doors to lock down a facility.
By using
door
position sensors, the system can sense if a door is held ajar or
propped so that facility staff can be notified and promptly clear away
props to close and secure the door.
|