Local CCTV Camera System |
 |
Description and Purpose
| Alarm verification, deterrent, and surveillance applications are the most
popular reasons for installing CCTV Cameras in a security application. CCTV
offers direct ways to save a facility money. In terms of
deterring internal loss, and reducing guard costs by allowing a centralized
guard to tour using CCTV while another roams the grounds to show a presence |

Figure 1: Designing Camera Systems
|
Cameras are ideal for facilities like
Banks,
kitchen facilities,
public processing centers,
restrooms,
hospitals, and
other facilities. Cameras can be used in
Intrusion Detection, Access
Control and Annunciation systems, and in
Panic System applications.
Connections and Considerations
The table below refers to the drawing in Figure 1. If you are using this
document on line, click the links in the table below to see more information.
|
Item |
Model No. |
Description |
Mounting Options |
Notes |
|
Cs |
4939SN |
Contact: Surface Mount |
Exposed on Door or Window Frame |
1.25” gap |
|
Q |
VistaView-100 |
VistaView Integrated
CCTV Switcher Module |
|
Switch up to 4 cameras |
|
Pa |
269SN |
Panic Button |
Under desks or counter
tops |
Addressable panic switch |
|
E |
ECP |
ECP Bus |
|
Connects to Keypads,
camera switchers, wireless receivers, and relay modules. |
|
V |
V-Plex |
V-Plex™ Data Bus |
|
Connects to addressable
devices, zone input devices and relay modules. |
|
Y |
Genesis:
4506 |
2-wire, 18 AWG, Fire
rated, Non-shielded |
Use Genesis 1118 for
Non-Fire Applications |
This part number is an
example. See your building and electrical codes for actual jacketing
requirements. |
|
W |
Genesis:
4507 |
4-wire, 18awg,
Fire-rated, non-shielded |
Use Genesis 1119 for
Non-Fire Applications |
This part number is an
example. See your building and electrical codes for actual jacketing
requirements. |
For all of these applications, the system integrates best with VistaView,
because VistaView eliminates the need for complex relay cabling and
configuration. VistaView is a data driven fully integrated CCTV switcher that
allows you to connect up to four cameras, a monitor, and recorder to each
switcher. You can have more than one switcher on a system, and the maximum
number of switchers depends on the
control panel you choose for the application.

Figure 2: CCTV Surveillance
Solving Surveillance Issues
Strategically, you can place cameras over the cash drawer, inside
building
entries, outside building exits, in elevator lobbies, on loading docks, or
any location where traffic must pass. You can also place cameras in the work
place to verify daily activity, or in
parking lots to verify vehicle entry, exit, or for lot surveillance
purposes. In
access control applications, you can use cameras to keep a video log of
those who enter or attempt to enter, or pass through doors. For
Intrusion Detection applications you can use cameras for triggering, in the
event, of an alarm on a particular zone. In
Panic System applications, you can use cameras to view areas where alarms
have been initiated, such as
labs,
shops,
classrooms, or other
public areas.
A typical CCTV System includes cameras, a
switcher, and a recording device.
Honeywell Security provides the switcher. Cameras, monitors, and
recording device are supplied by
Honeywell Video.
|