ATM Machine, Vault, and Safe Protection |
 |
Description and Purpose
ATM machines, vaults, and safes offer a number of
challenges. Often placed in unattended public areas, they are subject
to intrusion and vandalism. There are a number of ways that a machine
is attacked. The system can sense heat from a torch, machine tilting
and removal, door open, and proper temperature range for the computer
equipment inside.
Solving Intrusion Issues
There are a number of critical issues that
are solved with an intrusion detection system.
Heat Detection: Sometimes,
intruders use cutting torches to make entry into the machine. By
including a
heat detector, the system can detect sudden changes in heat,
effectively sensing this type of entry.
Door Position: When unauthorized
entry occurs, entry is often made through the door. The system uses a
door position sensor to detect when the door is opened.
Machine Removal: Often, machines
are dragged away from their designated location. By installing a
floor contact on the ground, and aligning a magnet on the bottom
of the machine, the system can sense if the machine is tilted or
moved.
Operating Temperature: In the event
the machine loses power or the cooling system fails, computer
equipment within the machine can malfunction and remove the machine
from service. By including a
temperature threshold sensor, the system can send a message if the
machine is too warm. This allows maintenance persons to be notified so
the machine can be quickly restored to service. |

Figure 1: ATM Machine, Vault
and Safe System
|
Connections and Considerations
The table below refers to the drawing in Figure 1. If you are using this
document on line, click the links in the table below to see more information.
|
Item |
Model No. |
Description |
Mounting Options |
Notes |
|
Cs |
4939SN |
Contact: Surface Mount |
Exposed on Door or Window Frame |
1.25” gap |
|
Co |
4959SN |
Contact: Overhead Door Contact |
Exposed on Floor or Door Frame |
2.00” gap |
|
Ht |
T-1000 |
Temperature Detector |
Inside machine |
Requires
4193SN |
|
Fh |
System Sensor |
Heat Detector |
Inside Machine toward top |
Requires
4193SN |
|
V |
V-Plex |
V-Plex™ Data Bus |
|
Connects to addressable devices, zone
input devices and relay modules. |
|
Y |
Genesis:
4506 |
2-wire, 18 AWG, Fire rated, Non-shielded |
Use Genesis 1118 for Non-Fire Applications |
This part number is an example. See your building and
electrical codes for actual jacketing requirements. |
Where to use ATM Machine Security
Many facility types include
intrusion detection systems in the building systems. Some examples of
these facilities include:
airports,
schools, lobbies,
auditoriums,
cash payment
centers,
banks,
retail stores,
laboratories,
pharmacies,
and public
processing centers.
|