Benefits of a TCP/IP Network

TCP/IP technology offers many benefits like; extended system capabilities, increased communication speeds, and minimized communication costs. Network communication can generally impact the system in two ways:

  • Connect door controllers together.
  • Connect to an alarm monitoring point.

Connecting door controllers together

There are many methods for connecting door controllers together in a system. With increasing awareness and use of TCP/IP technology, networking controllers using this technology provide advantages in speed, distance between controllers, and the number of controllers within the overall system.

Communicating alarms

The system can communicate alarms to either a local operator terminal or to a central monitoring station. Alarm communication allows the system to capture the attention of local operators and remote responders. Network communication is faster, cheaper, and becoming more available, as popularity of the technology grows.

In the table below, choose a system to see more about equipment requirements and suggestions suitable for the application.

System Type
Controllers with TCP/IP Network
Activity with TCP/IP Network
NetAXS   

Yes

Yes
WIN-PAK SE  

Yes

Yes
WIN-PAK PE Yes Yes
NStar  

Yes

Yes