Event Printer

A major advantage of using an Access Control system is its tireless ability to record events for future review. The system stores events for items like:

  • User access granted
  • Access attempted and denied (for reason)
  • Door forced alarms
  • Door propped open alarms

When selecting a printer, consider two options:

  1. Single-line printers are useful when the system prints events as they occur, and for printing history. Because the printer receives an prints events as they occur, consider selecting a printer that uses tractor-feed paper to minimize servicing the printer for paper outages.
  2. Most laser printers are “page printers” and are not useful for live event printing.

As an alternative to using a printer for collecting live events, consider using report software to collect events for review on a computer monitor. This saves paper and allows for deeper analysis of user activity.

Item
Number of Printers
WIN-PAK SE 1-5 (One per workstation)
WIN-PAK PE 1-5 (One per workstation)
NStar 1-5 (One per workstation)