Historical Events

The system can record events, related to access, when the system grants and denies access, or when alarms occur.

Different systems provide varying sizes of memory buffers for storing events recorded by the system. If your application requires high occupancy or activity, consider choosing a system with a high capacity for event storage. This minimizes data backup activities, reducing the overall cost of system administration.

In the table below, choose a system to see more about equipment requirements and suggestions suitable for the application. Items in this table are related to system hardware. Event storage is expanding when using system software.

System Type
Maximum Number of Events per Panel
NetAXS   

25,000

WIN-PAK SE  
NS2+, NetAXS

100,000 (NS2+) / 25,000 (NetAXS)

WIN-PAK PE

NS2+, NetAXS, PRO2200

100,000 (NS2+) / 25,000 (NetAXS) /
(5,000) (PRO2200)
NStar  

NS2

10,000 (NS2)