Reporting Alarm Events

The system offers a major advantage by allowing for the monitoring of system alarms and changes in status.

There are different methods for connection and monitoring system alarms. If your application requires a full-time operator, consider using a terminal method for monitoring. If the application does not require a full-time operator, an inexpensive keypad may meet your requirements.

In the table below, choose a system to see more about equipment requirements and suggestions suitable for the application.

System Type
Style
Method
Remote Alarm Monitoring
NetAXS Real-tim Event Monitors Terminal Network
WIN-PAK SE Floor Plan or real-time event monitors Terminal Integrate with Vista
WIN-PAK PE Floor Plan or real-time event monitors Terminal Integrate with Vista
NStar Floor Plan or real-time event monitors Terminal Integrate with Vista