|
Extending
the system’s capability by integrating with external devices like security,
fire alarm, and other systems allows the access system to react according to
local building policies.
Similar to a nervous system,
Alarm Inputs are the system’s connection to external systems and devices. When
the system senses a change in state of an alarm input, it can react based upon
system programming. Armed state, schedule, and external device status can cause
the system to react.
In the table below, choose a system to see more about
equipment capabilities and suggestions suitable for the application.
|